Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

horizontal crossbar for W800 floor standing or wall mounted enclosure - Cellean

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Cellean
    product or component type
    Horizontal crossbar
    device short name
    NSY
    accessory / separate part category
    Installation accessory
    product compatibility
    Floor-standing enclosure - width 800 mm
    Wall-mounted enclosure - width 800 mm
    sale per indivisible quantity
    6
    Complementary
    standards
    EN/IEC 61439-1
    product certifications
    ASEFA
    width
    700 mm
    product weight
    4.5 kg
    material
    Galvanized steel
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Cellean™ Modular Control Panel (Version 1.0)
    Cellean™ Modular Control Panel (Version 1.0)
    Cellean™ Pannello di controllo modulare (Version 1.0)
    Cellean™ Tableau de contrôle modulaire (Version 1.0)
    Cellean™ Modulare Schalttafel (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Cellean Installation manual (Version 00)
    Date 11/6/18
    Size 109.3 MB
    Cellean : Guide d'installation (Version 00)
    Date 11/6/18
    Size 98.3 MB
    Cellean Guía de instalación (Version 00)
    Date 11/6/18
    Size 231.5 MB
    Cellean Installationsanleitung (Version 00)
    Date 11/6/18
    Size 231.8 MB
    Cellean Guida d’installazione (Version 00)
    Date 11/6/18
    Size 231.7 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for NSYMTHC8: horizontal crossbar for W800 floor standing or wall mounted enclosure - Cellean (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CELLEAN-ASEFA-024502901 (Version 1.0)
    Date 10/22/18
    Size 203.5 KB
    CELLEAN-EU-CERTIFICATE (Version 1.0)
    Date 11/22/18
    Size 224.3 KB
    CELLEAN-ASEFA-014502901 (Version 1.0)
    Date 10/22/18
    Size 202.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /