Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SFM compartmentalised
Schneider Electric NSYMCOD284 Image

NSYMCOD284

Green premium brand logo
Schneider Electric NSYMCOD284 Image
NSYMCOD284
Green premium brand logo

Spacial SF control desk - steel - enclosure width: 800 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Interface accessory
    product or component type
    Control desk
    Application
    Compartmentalised application
    For enclosure nominal dimensions
    W: 800 mm
    mounting location
    Front of enclosure
    mounting support
    Intermediate crossbar
    range compatibility
    Spacial SFM
    device composition
    fixing elements
    1 control desk
    quantity per set
    Set of 1
    Complementary
    material
    Locking system: polyamide 6 with 30 % fibre glass
    Control desk: steel
    colour
    Control desk: grey (RAL 7035)
    Locking system: black (RAL 9005)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 3 mm double bar
    fixing mode
    By fixing element - on structure location
    height
    394 mm
    400 mm
    width
    770 mm real:
    800 mm nominal:
    depth
    522.1 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /