Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Spacial SF control desk - steel - enclosure width: 600 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Interface accessory
    product or component type
    Control desk
    Application
    Compartmentalised application
    For enclosure nominal dimensions
    D: 600 mm
    mounting location
    Front of enclosure
    mounting support
    Intermediate crossbar
    range compatibility
    Spacial SFM
    device composition
    1 control desk
    Fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Polyamide 6 with 30 % fibre glass for locking system
    Steel for control desk
    colour
    Control desk : grey RAL 7035
    Locking system : black RAL 9005
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 3 mm double bar
    fixing mode
    By fixing element - on structure location
    height
    400 mm
    394 mm
    width
    Nominal : 600 mm
    Real : 570 mm
    depth
    522.1 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.