Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric NSYHSMXH Image
Discontinued

Schneider Electric NSYHSMXH Image
Discontinued

Set of 3 hinges SMX stainless 316L

Show more characteristics >
NSYHSMXH  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Hinge
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -  
    mounting location
    On enclosure
    range compatibility
    Spacial SMX 316L version
    device composition
    3 x hinge
    quantity per set
    Set of 1
    Complementary
    material
    Stainless steel 316L
    fixing mode
    By fixing element - on enclosure body location
    operating angle
    120 °
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /