Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Left door for S3X 304L 1200x500mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Left door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Front
    range compatibility
    Spacial S3X
    device composition
    1 door
    Hinges
    quantity per set
    Set of 1
    Complementary
    material
    Stainless steel 304L for door
    surface finish
    Scotch-Brite® brushed
    door type
    Plain
    door opening side
    Left 120 °
    height
    1200 mm
    width
    500 mm
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /