Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Plain door for Spacial S3DB H300xW600 RAL 7035, with lock

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Front
    range compatibility
    Spacial S3DB
    device composition
    1 door
    Locking system
    quantity per set
    Set of 1
    Complementary
    material
    Sheet steel for door
    colour
    Grey RAL 7035
    surface finish
    Textured epoxy polyester
    lock type
    Lock 3 mm double bar
    number of locks
    1
    door type
    Plain
    door opening side
    Reversible 120 °
    maximum load
    50 kg/m²
    height
    Nominal : 300 mm
    width
    Nominal : 600 mm
    product weight
    2.228 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.