Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Glazed door for NSYPLM43T wihtout locking

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

NSYDPLM43T is replaced by:
Product
Qty
NSYDPLM43TG
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: Color change
  • Substitution date: 07 January 2016
  • New color Ral 7035
1
  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Front
    range compatibility
    Thalassa PLM
    device composition
    1 door
    quantity per set
    Set of 1
    Complementary
    material
    Polyester reinforced with fibreglass for door
    colour
    Door : grey RAL 7032
    door type
    Glazed
    door opening side
    Left
    Right 180 °
    maximum load
    50 kg/m²
    height
    470 mm
    width
    360 mm
    depth
    50 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.