Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYDCD249 Image

NSYDCD249

Schneider Electric NSYDCD249 Image
NSYDCD249

Cable entry system type Multi-CS dimensions 112 x 36 mm and 9 openings

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable entry
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    mounting location
    Enclosure bottom
    cable entry
    8 grommets 2...12 mm
    1 grommet 12...24 mm
    quantity per set
    Set of 1
    material
    Polypropylene
    Complementary
    height
    148 mm
    width
    58 mm
    depth
    15 mm
    product weight
    0.209 kg
    cut-out dimensions
    112 x 36 mm
    Environment
    resistance to chemical agents
    Good resistant to alcohols
    Good resistance to weak acids and bases
    Good resistance to fuels
    Good resistance to mineral oils and greases
    flame retardance
    V0 UL 94
    ambient air temperature for operation
    -30...100 °C
    IP degree of protection
    IP65 conforming to IEC 60529
  • Documents and Downloads

    Instruction sheet
    Date
    Size
    Add to My Documents
    MOUNTING INSTRUCTIONS for Cable Entry (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /