Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

fixed connector - 4 poles - 50 A - Cellean

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Cellean
    product or component type
    Connector
    device short name
    NSY
    accessory / separate part category
    Connection accessory
    sale per indivisible quantity
    10
    Complementary
    number of poles
    4
    [In] rated current
    50 A
    material
    Plastic
    Galvanized steel
    product weight
    0.8 kg
    Environment
    standards
    EN/IEC 61439-1
    product certifications
    ASEFA
    ambient air temperature for operation
    <= 50 °C
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Cellean™ Tableau de contrôle modulaire (Version 1.0)
    Cellean™ Pannello di controllo modulare (Version 1.0)
    Cellean™ Modulare Schalttafel (Version 1.0)
    Date 9/17/18
    Size 10.2 MB
    Cellean™ Modular Control Panel (Version 1.0)
    Date 10/10/18
    Size 10.1 MB
    Cellean™ Modular Control Panel (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Cellean Installationsanleitung (Version 00)
    Date 12/11/18
    Size 231.8 MB
    Cellean Installation manual (Version 00)
    Date 11/20/18
    Size 109.3 MB
    Cellean : Guide d'installation (Version 00)
    Date 11/20/18
    Size 98.3 MB
    Cellean Guía de instalación (Version 00)
    Date 12/11/18
    Size 231.5 MB
    Cellean Guida d’installazione (Version 00)
    Date 12/11/18
    Size 231.7 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for NSYDC4P50B: fixed connector - 4 poles - 50 A - Cellean (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CELLEAN-ASEFA-014502901 (Version 1.0)
    Date 11/22/18
    Size 202.7 KB
    CELLEAN-ASEFA-024502901 (Version 1.0)
    Date 11/22/18
    Size 203.5 KB
    CELLEAN-EU-CERTIFICATE (Version 1.0)
    Date 12/4/18
    Size 224.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.