Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SDB
Schneider Electric NSYDAN1510 Image
Discontinued

NSYDAN1510

Green premium brand logo
Schneider Electric NSYDAN1510 Image
Discontinued
NSYDAN1510
Green premium brand logo

Metal industrial box - high plain cover - H155xW105xD88 - IP55 - grey RAL 7035

Show more characteristics
NSYDAN1510NSYDAN1510  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Spacial SDB
    device application
    Multi-purpose
    product or component type
    Junction box
    enclosure type
    Empty enclosure
    type of front cover
    High plain cover
    colour
    Light grey (RAL 7035)
    Complementary
    enclosure nominal height
    155 mm
    enclosure nominal width
    105 mm
    enclosure nominal depth
    88 mm
    enclosure mounting
    Wall mounted
    device composition
    1 body
    1 cover
    1 cover screw
    cover fixing
    Screw
    material
    Steel
    surface finish
    Epoxy-polyester powder
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
  • Documents

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /