Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Control window IP 55 with aluminum frame and 3 mm acrylic window 500 x 600 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    For enclosure nominal dimensions
    -  
    range compatibility
    Spacial CRN
    Spacial S3D
    mounting location
    Installation on door or panel
    device composition
    2 x hinge
    1 x lock
    1 x fixings and drilling template
    1 x frame with window
    material
    Aluminium
    Acrylic transparent
    lock type
    Closure by lock
    number of locks
    1
    key number
    2233X
    Complementary
    height
    500 mm
    width
    600 mm
    depth
    77 mm
    IP degree of protection
    IP55
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.