Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYCW33 Image

Range: Spacial CRN

Composition acc.

NSYCW33

Schneider Electric NSYCW33 Image
Range: Spacial CRN

Composition acc.

NSYCW33

Control window IP 55 with aluminum frame and 3 mm acrylic window 300 x 300 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    For enclosure nominal dimensions
    -  
    range compatibility
    Spacial CRN
    Spacial S3D
    mounting location
    Installation on door or panel
    device composition
    2 x hinge
    1 x lock
    1 x fixings and drilling template
    1 x frame with window
    material
    Aluminium
    Acrylic transparent
    lock type
    Closure by lock
    number of locks
    1
    key number
    2233X
    Complementary
    height
    300 mm
    width
    300 mm
    depth
    77 mm
    IP degree of protection
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.