Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYCUSP0109 Image

Range: ClimaSys CE

ClimaSys spare parts

NSYCUSP0109

Schneider Electric NSYCUSP0109 Image
Range: ClimaSys CE

ClimaSys spare parts

NSYCUSP0109

Solenoid Valve for A/W heat exchangers 1800 to 6000W and top-mounting exch 2500W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ClimaSys
    product or component type
    Solenoid valve 3/4"
    product destination
    Exchanger W = 1800 W
    Exchanger W = 2500 W
    Exchanger W = 3500 W
    Top-mounting exchanger W = 2500 W
    Exchanger W = 4000 W
    Top-mounting exchanger W = 6000 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.