Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYCUSP0103 Image

Range: ClimaSys CU

CE certification offer

NSYCUSP0103

Schneider Electric NSYCUSP0103 Image
Range: ClimaSys CU

CE certification offer

NSYCUSP0103

Transformer for biphased models side-mounting cooling unit 1600W or HD 1600W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ClimaSys
    product or component type
    Transformer
    product destination
    Side-mounting cooling unit W = 1600 W
    Outdoor heavy duty cooling unit W = 1600 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.