Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYCUSP0079 Image

Range: ClimaSys CE

ClimaSys spare parts

NSYCUSP0079

Schneider Electric NSYCUSP0079 Image
Range: ClimaSys CE

ClimaSys spare parts

NSYCUSP0079

Fontal covers stainless steel painted RAL7035 for air-water exchangers 1000W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ClimaSys
    product or component type
    Cover
    product destination
    Exchanger W = 1000 W
    offer type
    Spare part
    Complementary
    material
    Steel
    colour
    Grey (RAL 7035)
    height
    450 mm
    width
    310 mm
    depth
    115 mm
    product certifications
    CE
    quantity per set
    1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.