Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYCUSP0045 Image

Range: ClimaSys CU

CE certification offer

NSYCUSP0045

Schneider Electric NSYCUSP0045 Image
Range: ClimaSys CU

CE certification offer

NSYCUSP0045

Fans for cool unit cond side 1K2-top 0K8 / evap side 2K-top 1K5-3K / exch AW 2K5

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ClimaSys
    product or component type
    Fan
    product destination
    Exchanger W = 2500 W
    Evaporator for side-mounting cooling unit W = 2000 W
    Condenser for side-mounting cooling unit W = 1200 W
    Evaporator for top-mounting cooling unit W = 1500 W
    Evaporator for top-mounting cooling unit W = 2000 W
    Evaporator for top-mounting cooling unit W = 3000 W
    Condenser for top-mounting cooling unit W = 800 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.