Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYCUS2K3P4UL Image

Range: ClimaSys CU

CE certification offer

NSYCUS2K3P4UL

Schneider Electric NSYCUS2K3P4UL Image
Range: ClimaSys CU

CE certification offer

NSYCUS2K3P4UL

ClimaSys indoor slim cooling unit block - 2000W at 460 V - UL

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ClimaSys
    product name
    CU
    product or component type
    Slim cooling unit block
    mounting type
    Door of enclosure
    type of installation
    Indoor
    product destination
    For enclosure
    mounting mode
    By screws
    input voltage
    460 V 60 Hz
    network number of phases
    3 phases
    cooling power
    5289 Btu/h 60 Hz L35-L50
    6824 Btu/h 60 Hz L35-L35
    Complementary
    height
    1696 mm
    width
    495 mm
    depth
    195 mm
    [In] rated current
    2.1 A
    inrush current
    10 A
    power consumption in W
    1270 W at 60 Hz, L35-L50
    1060 W at 60 Hz, L35-L35
    energy efficiency ratio
    1.9
    control type
    Electronic controller
    temperature setting range
    20...50 °C
    ambient air temperature for operation
    50 °C, maximum
    20...46 °C, inside the enclosure
    20...50 °C, outside the enclosure
    Noise level
    67 dB conforming to EN/ISO 3746
    pressure
    28 bar
    Flow rate
    External circuit : 1050 m3/h at 60 Hz
    Internal circuit : 860 m3/h at 60 Hz
    product weight
    65 kg
    cooling gas type
    R134a (0.59 kg)
    Type of filter
    Optional external circuit filter
    protection type
    Thermal protection : T 6 A
    Short-circuit protection (magnetic) :
    material
    Steel
    colour
    Grey RAL 7035
    Environment
    product certifications
    UL
    IP degree of protection
    IP34 on the external circuit conforming to IEC 60529
    IP55 on the internal circuit conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Software - Released
    Date
    Size
    Add to My Documents
    Date 1/11/18
    Size 55.2 MB
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 5/27/15
    Size 11.9 MB
    Date 10/20/15
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.