Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYCGX16H Image

NSYCGX16H

Schneider Electric NSYCGX16H Image
NSYCGX16H

Set of cable gland + nut stainless steel M16 AISI316L, IP68, UL approved

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland
    accessory / separate part category
    Cable management accessory
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    mounting location
    Enclosure bottom
    Enclosure top
    cable entry
    Cable gland M16
    device composition
    1 cable gland
    1 lock nut
    1 seal
    quantity per set
    Set of 5
    material
    Seal: CR (chloroprene)
    Body: stainless steel AISI 316L
    Complementary
    colour
    Grey
    fixing mode
    Screwed
    By nut
    height
    30 mm
    net weight
    0.017 kg
    Environment
    product certifications
    VDE
    flame retardance
    V2 conforming to UL 94
    ambient air temperature for operation
    -20…100 °C permanent
    -40…150 °C intermittent
    IP degree of protection
    IP68 conforming to IEC 60529 5 bar, 30 min
  • Documents

    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format - AISI 316L Stainless steel cable glands with lamellar clamping - M16 - diameter 5 to 10 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /