Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYCGSP40 Image

NSYCGSP40

Schneider Electric NSYCGSP40 Image
NSYCGSP40

Cable gland SNAP-IN quick fixing M40, polyamide IP68 UV resistant

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland
    accessory / separate part category
    Cable management accessory
    range compatibility
    Spacial CRN
    Spacial S3D
    Thalassa PLM
    Spacial S3X
    mounting location
    Enclosure top
    Enclosure bottom
    cable entry
    Cable gland M40
    device composition
    1 cable gland
    1 seal
    quantity per set
    Set of 5
    material
    Seal: CR (chloroprene)
    Body: PA (polyamide) 6
    Complementary
    colour
    Grey (RAL 7035)
    fixing mode
    Push and turn clockwise
    net weight
    0.066 kg
    Environment
    product certifications
    VDE
    environmental characteristic
    Halogen free
    UV resistant
    flame retardance
    V2 conforming to UL 94
    ambient air temperature for operation
    -20…100 °C permanent
    -30…150 °C intermittent
    IP degree of protection
    IP68 conforming to IEC 60529 5 bar, 30 min
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Version 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Version 1.0)
    Envolventes Universales - Guía de selección rápida 2018 (Version 1.0)
    Enveloppes universelles - Guide de sélection rapide 2018 (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format - Snap-in cable gland - M40 - diameter 19 to 28 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /