Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Set of cable gland + nut M12 for ATEX application, IP68, UL approved

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland
    accessory / separate part category
    Cable management accessory
    Application
    ATEX certified application
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    mounting location
    Enclosure bottom
    Enclosure top
    cable entry
    Cable gland M12
    device composition
    1 cable gland
    1 lock nut
    1 seal
    quantity per set
    Set of 10
    material
    Nickel plated brass for body
    CR (chloroprene) for seal
    Complementary
    colour
    Grey
    surface finish
    Chromium plated
    fixing mode
    By nut
    Screwed
    height
    39.5 mm
    product weight
    0.051 kg
    Environment
    product certifications
    ATEX
    UL
    INMETRO
    EAC
    DNV-GL
    marking
    Ex II 2GD
    Ex d IIC Gb
    Ex e IIC Gb
    Ex tb IIIC Db
    ambient air temperature for operation
    -40...80 °C
    IP degree of protection
    IP68 conforming to IEC 60529 5 bar, 30 min
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format - Cable gland for hazardous application - M12 - diameter 3 to 6.5 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.