Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYCEX5 Image

NSYCEX5

Schneider Electric NSYCEX5 Image
NSYCEX5

Cable-gland plate SMX W800xD400mm & W1600xD400mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    For enclosure nominal width
    800 mm
    1600 mm
    For enclosure nominal depth
    400 mm
    range compatibility
    Spacial SMX
    mounting location
    Enclosure bottom
    cable entry
    Plain
    device composition
    Fixing elements
    2 plate
    quantity per set
    Set of 1
    material
    Stainless steel 304L
    Complementary
    height
    30 mm
    width
    Nominal : 800 mm
    Useful : 520 mm
    depth
    Nominal : 400 mm
    Useful : 270 mm
    Real : 605 mm
    product weight
    2.77 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /