Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Cable-gland plate SMX 316L W1000xD400mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    For enclosure nominal width
    1000 mm
    For enclosure nominal depth
    400 mm
    range compatibility
    Spacial SMX
    mounting location
    Enclosure bottom
    cable entry
    Plain
    device composition
    Fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Stainless steel 316L
    Complementary
    height
    30 mm
    width
    Nominal : 1000 mm
    Useful : 720 mm
    Real : 805 mm
    depth
    Nominal : 400 mm
    Useful : 270 mm
    product weight
    3.697 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.