Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric NSYCEW2100W230VR Image

View all ClimaSys CE

NSYCEW2100W230VR

Schneider Electric NSYCEW2100W230VR Image
View all ClimaSys CE
NSYCEW2100W230VR

ClimaSys Exchanger air-water 3150W techo

Show more characteristics >
Add to My Products Remove from My Products

NSYCEW2100W230VR is replaced by:
Product
Qty
NSYCEW2K5R
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: Rebranding
  • Substitution date: 04 January 2014
1
  • Main
    range
    ClimaSys
    product name
    ClimaSys CE
    product or component type
    Air-water exchanger
    mounting type
    On top of enclosure
    cooling power
    2100 W
    Complementary
    pressure
    1 MPa for water
    Flow rate
    External circuit : 250 m3/h
    control type
    Thermostat
    temperature setting range
    25...50 °C
    controlled fluid
    Water
    input voltage
    230 V 50/60 Hz
    [In] rated current
    0.5 A
    inrush current
    1 A
    power consumption in W
    90 W
    output type
    Inverter contact
    height
    External : 310 mm
    width
    External : 600 mm
    depth
    External : 365 mm
    product weight
    26 kg
    Noise level
    64 dB
    material
    Steel
    colour
    Grey RAL 7035
    condition of use
    Outside temperature could be higher than inside temperature
    The enclosure must be at least IP54
    Environment
    IP degree of protection
    IP54 conforming to DIN 40050
    product certifications
    UL
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/12/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/12/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.