Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Cable-gland plate, 1entry, W1000mm for SD compact control desk with rear panel

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    For enclosure nominal width
    1000 mm
    For enclosure nominal depth
    500 mm
    range compatibility
    Spacial SD
    mounting location
    Enclosure bottom
    cable entry
    Plain
    device composition
    Fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    25 mm
    width
    Nominal : 1000 mm
    Useful : 920 mm
    Real : 790 mm
    depth
    Nominal : 500 mm
    Useful : 370 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.