Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYCECS812 Image

NSYCECS812

Schneider Electric NSYCECS812 Image
NSYCECS812

Spacial SF cable gland support for CaSys plates - by screws - 800x1200 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    For enclosure nominal width
    800 mm
    For enclosure nominal depth
    1200 mm
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    type of gland plate
    CaSys plates
    device composition
    fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    1120 mm
    thickness
    1.5 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /