Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ClimaSys Exchanger air-air 14W/K side mounted without T

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CE
    product or component type
    Air-air exchanger
    mounting type
    Sides of enclosure
    cooling power
    14 W power is obtained by multiplying specific power by DeltaT (Tex.t-Tint.)
    Complementary
    Flow rate
    External circuit : 280 m3/h
    Internal circuit : 280 m3/h
    control type
    Without
    ambient air temperature for operation
    5...55 °C at outside the enclosure :
    Nature of the fluid
    Air
    input voltage
    230 V 50/60 Hz
    [In] rated current
    0.62 A
    power consumption in W
    88 W
    height
    External : 188 mm
    width
    External : 363 mm
    depth
    External : 165 mm
    product weight
    7 kg
    Noise level
    60 dB conforming to EN/ISO 3746
    protection type
    Thermal protection : T 1 A
    material
    Steel
    colour
    Grey RAL 7035
    Environment
    IP degree of protection
    IP55 internal IP
    IP22 external IP
    product certifications
    CE
    directives
    2006/95/EC - low voltage directive
    2006/42/EC - machinery
    2004/108/EC - electromagnetic compatibility
    standards
    EN 60335-1
    EN 60204-1
    EN 60335-2-40
    EN/ISO 12100
    Offer Sustainability
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    NSYCEA14E CAD Cut-out Drawing (Version 1.0)
    Date 12/1/15
    Size 731.6 KB
    CAD files for NSYCEA14E: Side-mounting models (Version 1.0)
    CAD Drawing - 3D STP Format - ClimaSys Exchanger air-air 14 W/K side mounted without thermostat (Version 1.0)
    NSYCEA14E CAD Drawing (Version 1.0)
    Date 5/25/15
    Size 1.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Air/air heat exchanger for electrical enclosures (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.