Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYCD2M3755 Image

NSYCD2M3755

Schneider Electric NSYCD2M3755 Image
NSYCD2M3755

Cable ducting with cover, RAL 7030, H75xW37,50mm, length 2m. Packaging unit: 24.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cable duct
    range compatibility
    Spacial CRN
    Spacial S3D
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    Spacial SBM
    Spacial S3CM
    Application
    Multi-purpose
    device composition
    1 cover
    1 cable duct
    quantity per set
    Set of 12 of 24 m
    Complementary
    material
    PVC (polyvinyl chloride)
    colour
    Grey RAL 7030
    length
    2000 mm
    height
    75 mm
    width
    37.5 mm
    Environment
    environmental characteristic
    Slotted trunking; Requirements and tests conforming to VDE 0660-506
    Slotted trunkings for switchgear assemblies conforming to DIN 43659
    fire resistance
    960 °C conforming to IEC 60695-2-1/1
    960 °C conforming to UL94 (material V0)
    ambient air temperature for operation
    -5...60 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0940  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /