Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYCCSDF16 Image

NSYCCSDF16

Schneider Electric NSYCCSDF16 Image
NSYCCSDF16

Folding console cover W1600mm for SD control desk with console

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Folding cover
    Application
    Multi-purpose
    mounting location
    Front of console
    range compatibility
    Spacial SD
    device composition
    1 cover
    quantity per set
    Set of 1
    Complementary
    material
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    door type
    Plain
    door opening side
    Folding (75 °)
    height
    536 mm
    width
    1600 mm
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /