Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ClimaSys CC - simple thermostat 250V - range of temperature -20…60°C - NO - °C

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CC
    product or component type
    Simple thermostat
    temperature setting range
    -20...60 °C
    information displayed
    Temperature in °C
    Complementary
    input voltage
    250 V
    sensor type
    Bimetal
    contacts type and composition
    NO
    contact resistance
    < 10 mOhm
    service life in cycles
    >= 100000 cycles
    maximum switching capacity
    10 A 250 V AC resistive
    15 A 120 V AC resistive
    30 W DC
    2 A 120...250 V AC inductive pf: 0.6
    electrical connection
    4 terminals 2.5 mm²
    mounting mode
    Clipped
    height
    External : 68 mm
    width
    External : 33 mm
    depth
    External : 44 mm
    product weight
    40 g
    mounting location
    On mounting plate
    35 mm DIN rail
    Spacial upright
    Cross rails
    ambient air temperature for operation
    -20...80 °C
    IP degree of protection
    IP20
    hysteresis
    7 %
    number of outputs
    1 output(s) ventilation function
    material
    PC
    colour
    Light grey
    flame retardance
    Self-extinguishing conforming to UL94 (material V0)
    product certifications
    UL
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Software - Released
    Date
    Size
    Add to My Documents
    ProClima (Version 8.1.1)
    Date 6/14/19
    Size 91.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    TECHNICAL INSTRUCTION MEC. THERMOSTAT EX (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.