Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CA
Schneider Electric NSYCAG92DG Image

NSYCAG92DG

Schneider Electric NSYCAG92DG Image
NSYCAG92DG

ClimaSys CA - CSVS SmartGrid for cut-out 92x92mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    Product
    ClimaSys CA
    range compatibility
    ClimaSys CV
    product or component type
    Outlet grille
    accessory / separate part category
    Thermal management accessory
    type of front cover
    Smoked
    accessory / separate part destination
    ClimaSys ventilation system
    fixing mode
    By screws
    Clipped
    device composition
    1 front cover: rear of outlet grille
    1 motor support: embedded in filter
    1 G2 M1 synthetic standard filter
    1 dust sensor
    quantity per set
    Set of 1
    Complementary
    material
    Front cover: injected thermoplastic (PC)
    Motor support: injected thermoplastic (ASA PC)
    colour
    Front cover: smoked black (RAL 9005)
    Motor support: black (RAL 9005)
    cut-out dimensions
    92 x 92 mm
    height
    137 mm external:
    width
    117 mm external:
    depth
    13 mm external:
    IP degree of protection
    IP54
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • Documents

    Language
    • English
    • Spanish
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    ClimaSys Smart Ventilation - greenfield - Brownfield (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    Thermal Management System - ClimaSys Smart Ventilation System (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    System user guide
    Date
    Size
    Add to My Documents
    System user Guide CSVS GREENFIELD - BROWNFIELD (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /