Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CV
Schneider Electric NSYCAG291BPC Image

NSYCAG291BPC

Schneider Electric NSYCAG291BPC Image
NSYCAG291BPC

ClimaSys CA - Grid cover smokey RAL9005 for cut-out 291x291mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CA
    product or component type
    Outlet grille cover
    device application
    To digitize a standard ClimaSys CV fan
    To replace an existing ClimaSys DG grille
    To make visible the LEDs status
    To inform about ventilation reliability from the dust sensor
    range compatibility
    ClimaSys CV
    ClimaSys DG
    accessory / separate part category
    Thermal management accessory
    Spare part
    accessory / separate part destination
    ClimaSys ventilation system
    fixing mode
    Clipped
    quantity per set
    Set of 1
    Complementary
    material
    Injected thermoplastic (PC)
    colour
    Smoked black (RAL 9005)
    cut-out dimensions
    291 x 291 mm
    width
    External : 316 mm
    height
    External : 336 mm
    IP degree of protection
    IP54 fan
    IP54 grille
    depth
    External : 13 mm
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue page
    Date
    Size
    Add to My Documents
    Thermal Management System - ClimaSys Smart Ventilation System (Version 1.0)
    System user guide
    Date
    Size
    Add to My Documents
    System user Guide CSVS GREENFIELD - BROWNFIELD (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /