Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CV
Schneider Electric NSYCAF223DG Image

NSYCAF223DG

Schneider Electric NSYCAF223DG Image
NSYCAF223DG

ClimaSys - CSVS SmartFilter G2 223x223mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CA
    product or component type
    Filter
    range compatibility
    Spacial
    Thalassa
    accessory / separate part category
    Thermal management accessory
    Type of filter
    G2 EN 779
    Complementary
    mounting location
    Between enclosure and outlet grille or fan
    product compatibility
    Dust sensor NSYCCASFSDUST
    NSYCVF...M...DG
    NSYCAG...DG
    accessory / separate part destination
    Outlet grille 268 x 248 mm
    quantity per set
    Set of 5
    cut-out dimensions
    223 x 223 mm
    Suitable for
    212 mm
    height
    212 mm
    thickness
    8 mm
    Environment
    flame retardance
    M1 conforming to NF P92-507
    K1/F1 conforming to DIN 53 438
  • Documents

    Language
    • English
    • Spanish
    • French
    Brochure
    Date
    Size
    Add to My Documents
    Climasys CSVS Brochure (Version 1.0)
    Date 6/13/19
    Size 204.1 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Thermal Management System - ClimaSys Smart Ventilation System (Version 1.0)
    System user guide
    Date
    Size
    Add to My Documents
    System user Guide CSVS GREENFIELD - BROWNFIELD (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /