Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial S3D
Schneider Electric NSYBTAS3D90 Image

NSYBTAS3D90

Schneider Electric NSYBTAS3D90 Image
NSYBTAS3D90

3 point lock linkage for Spacial S3D, height 900mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Linkage
    Complementary
    accessory / separate part type
    Closing element
    device application
    Multi-purpose
    enclosure nominal height
    900 mm
    mounting support
    Direct mounting on door
    range compatibility
    Spacial S3D
    device composition
    Mechanism 1
    Mounting support 1
    quantity per set
    Set of 1
    product weight
    0.375 kg
    lock type
    3 points lock, 3 mm double-bar
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /