Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Defem Mesh Trays
Schneider Electric NSYBT2U25PG Image

NSYBT2U25PG

Schneider Electric NSYBT2U25PG Image
NSYBT2U25PG

Actassi - telescopic tray - 2U - depth 250 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Actassi
    product or component type
    Telescopic perforated shelf
    accessory / separate part category
    Support accessory
    colour
    Grey (RAL 7016)
    Complementary
    range compatibility
    Actassi VDA
    Actassi VDS
    material
    Sheet steel
    mounting location
    Front uprights of the 19" rack
    number of rack unit
    2U
    permanent permissible load
    5 kg
    height
    5 mm : heel
    depth
    250 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Date 6/12/18
    Size 94.9 MB
    Date 6/12/18
    Size 57.1 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Actassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /