Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Rear panel
    Application
    Multi-purpose
    For enclosure nominal dimensions
    2000 mm W: 800 mm
    mounting location
    Rear of enclosure
    range compatibility
    Spacial SFHD
    device composition
    1 rear panel
    Fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Steel
    colour
    Grey RAL 7035
    surface finish
    Polyester powder
    fixing mode
    By screws - screw type captive - from the outside of enclosure location
    height
    Nominal : 200 mm
    width
    Nominal : 800 mm
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.