Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYBHNW600 Image

NSYBHNW600

Schneider Electric NSYBHNW600 Image
NSYBHNW600

Spacial SF - Rail W600 for NW fixed & drawout

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Rail for equipment
    accessory / separate part category
    Installation accessory
    enclosure nominal dimensions
    W: 600 mm
    range compatibility
    Spacial SF suitable enclosure
    Masterpact NW basic frame
    Masterpact MTZ2 basic frame
    Masterpact MTZ3 basic frame
    device composition
    2 insulating bar support
    1 metal support
    screws and nuts
    Complementary
    material
    Metal support: zinc coated steel
    Bar support: thermoplastic
    fixing mode
    By screws
    length
    Nominal: 600 mm
    Real: 508 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF - Rail W600 for NW fixed & drawout
    Description
    Spacial SF - Rail W600 for NW fixed & drawout
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SF - Rail W600 for NW fixed & drawout
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF - Rail W600 for NW fixed & drawout
    Description
    Spacial SF - Rail W600 for NW fixed & drawout
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SF - Rail W600 for NW fixed & drawout
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF - Rail W600 for NW fixed & drawout
    Description
    Spacial SF - Rail W600 for NW fixed & drawout
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SF - Rail W600 for NW fixed & drawout
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /