Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLA
Schneider Electric NSYBANPLA56 Image

NSYBANPLA56

Schneider Electric NSYBANPLA56 Image
NSYBANPLA56

Horizontal support plate for PLA enclosure W500xD620mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    mounting support
    Vertical uprights, for installation of one or several support plates
    range compatibility
    Thalassa PLA
    device composition
    fixing elements
    1 plate
    quantity per set
    Set of 1
    Complementary
    material
    Galvanised steel
    adjustment
    Adjustable in height every 50 mm for uprights
    maximum load
    50 kg
    height
    18 mm
    width
    458 mm
    depth
    580 mm
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 378.2 KB
    Date 3/17/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /