Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLM
Schneider Electric NSYAPU10S3S Image

NSYAPU10S3S

Schneider Electric NSYAPU10S3S Image
NSYAPU10S3S

Actassi - 1U power distribution rail - 3 sockets+switch 10P VDE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Power distribution rail
    device application
    Multi-purpose
    outlet standard description
    Side earth
    accessory / separate part category
    Current distribution accessory
    outlet poles configuration
    2P + E with shutters
    quantity per set
    Set of 1
    colour
    Aluminium
    Complementary
    device composition
    1 power rail
    Fixing elements
    ground lug position
    35° ground lug
    socket number
    3
    [In] rated current
    16 A
    [Ue] rated operational voltage
    230 V AC
    control type
    Green LED switch
    mounting support
    10" rack
    Upright
    fixing mode
    Direct fixing
    By brackets
    material
    Polyamide 6 with 30 % fibre glass
    surface finish
    Anodized
    electrical connection
    3 m power cord H05VV-F3G1.5
    number of rack unit
    1U
    height
    44.45 mm
    width
    10 in
    depth
    44 mm
    Environment
    fire resistance
    850 °C
    quality labels
    VDE
    standards
    VDE 0620-1
    UNE 20315
    IEC 60884
    DIN 49440
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Actassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /