Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Actassi - 1U power distribution rail - 3 sockets+switch 10P UTE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Power distribution rail
    device application
    Multi-purpose
    outlet standard description
    Pin earth
    accessory / separate part category
    Current distribution accessory
    outlet poles configuration
    2P + E with shutters
    quantity per set
    Set of 1
    colour
    Aluminium
    Complementary
    device composition
    1 power rail
    Fixing elements
    ground lug position
    35° ground lug
    socket number
    3
    [In] rated current
    16 A
    [Ue] rated operational voltage
    230 V AC
    control type
    Green LED switch
    mounting support
    Upright
    10" rack
    fixing mode
    By brackets
    Direct fixing
    material
    Polyamide 6 with 30 % fibre glass
    surface finish
    Anodized
    electrical connection
    3 m power cord H05VV-F3G1.5
    number of rack unit
    1U
    height
    44.45 mm
    width
    10 in
    depth
    44 mm
    Environment
    fire resistance
    850 °C
    quality labels
    UTE
    standards
    IEC 60884
    NF C 61314
    NBN C 61-112-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Certificate
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity (Version 1.0)
    Date 2/6/19
    Size 342.5 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Actassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.