Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLD
Schneider Electric NSYAPLD812 Image

NSYAPLD812

Green premium brand logo
Schneider Electric NSYAPLD812 Image
NSYAPLD812
Green premium brand logo

Bakelite insulating mounting plate for PLD enclosure W1115 - H720xW448.5 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    850 mmW: 1115 mm
    mounting location
    Bottom of enclosure
    mounting plate description
    Insulating
    range compatibility
    Thalassa PLD
    quantity per set
    Set of 2
    material
    Bakelite
    colour
    Black (RAL 9005)
    Complementary
    fixing mode
    By screws - screw type M6 - on back inserts location
    height
    720 mm nominal:
    630 mm real:
    width
    448.5 mm nominal:
    396.5 mm real:
    thickness
    5 mm
    net weight
    5 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - THALASSA PLM (Version 2.0)
    Date 10/4/16
    Size 343.6 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /