Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Insulating mounting plate, thickness 25 mm, For boxes of H275W225 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Back studs
    mounting plate description
    Insulating
    range compatibility
    Thalassa TBP
    Thalassa TBS
    device composition
    1 mounting plate
    material
    Polyester
    colour
    Grey
    Complementary
    fixing mode
    By screws - screw type M4 self tapping - on back studs location
    height
    Nominal : 291 mm
    Real : 215 mm
    width
    Nominal : 241 mm
    Real : 265 mm
    thickness
    25 mm
    product weight
    0.26 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.