Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYAECPFLACA30 Image

NSYAECPFLACA30

Schneider Electric NSYAECPFLACA30 Image
NSYAECPFLACA30

Set of 3 cables grippers D30 for FLA membranes.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable clamp
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    range compatibility
    Spacial Spacial SF suitable enclosure
    Spacial Spacial CRN compact enclosure
    Spacial Spacial S3D compact enclosure
    quantity per set
    Set of 3
    Complementary
    mounting support
    Membrane
    material
    PA6
    Total cable entry number
    1
    cable entry number
    1 x 20...23 mm
    height
    40 mm
    width
    70 mm
    depth
    140 mm
    cable outer diameter
    30 mm
    product weight
    0.02 kg
    Environment
    ambient air temperature for operation
    -40...85 °C
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1040  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /