Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

PowerPact multistandard - H-Frame - 100 A - 100 KA - Therm-Mag trip unit

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact multistandard
    range
    PowerPact
    product name
    H-Frame
    device short name
    H-Frame
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    poles description
    3P
    control type
    Toggle
    mounting mode
    Unit mount
    mounting support
    Backplate
    DIN rail
    Flush
    electrical connection
    Terminal nut line side
    Terminal nut load side
    [In] rated current
    100 A at 40 °C
    [Ui] rated insulation voltage
    750 V AC at 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    525 V AC at 50/60 Hz conforming to IEC 60947-2
    690 V AC at 50/60 Hz conforming to IEC 947-2
    600 V AC at 50/60 Hz conforming to UL 489
    breaking capacity code
    HJ
    suitability for isolation
    Yes
    utilisation category
    Category A
    mechanical durability
    4000 cycles
    electrical durability
    4000 cycles
    connection pitch
    45 mm
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    trip unit name
    TM
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    Basic protection
    trip unit rating
    100 A
    display type
    3 LEDs
    breaking capacity
    100 kA at 240 V - AC conforming to UL 489
    65 kA at 480 V - AC conforming to UL 489
    25 kA at 600 V - AC conforming to UL 489
    Icu : 100 kA at 220/240 V - AC conforming to IEC 947-2
    Icu : 65 kA at 380/415 V - AC conforming to IEC 947-2
    Icu : 65 kA at 440/480 V - AC conforming to IEC 947-2
    Icu : 25 kA at 500/525 V - AC conforming to IEC 947-2
    [Ics] rated service breaking capacity
    Ics : 100 kA at 220/240 V - AC conforming to IEC 947-2
    Ics : 65 kA at 380/415 V - AC conforming to IEC 947-2
    Ics : 65 kA at 440/480 V - AC conforming to IEC 947-2
    Ics : 25 kA at 500/525 V - AC conforming to IEC 947-2
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    1 In
    short-time pick-up adjustment type Isd
    Fixed
    [Isd] short-time pick-up adjustment range
    1700 A
    overvoltage category
    II
    provision for padlocking
    Non padlockable
    height
    163 mm
    width
    104 mm
    depth
    86 mm
    standards
    IEC 60947-2
    NEMA AB1
    UL 489
    CSA C22.2 No 5
    NMX J-266
    W-C-375B/GEN
    product certifications
    CCC
    CE
    product weight
    2.2 kg
    tightening torque
    5 N.m 2.5...95 mm² AWG 14...AWG 3/0
    Environment
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60664-1
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    40 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0832  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /