Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Performance
Schneider Electric NET9RMBLK Image

NET9RMBLK

Schneider Electric NET9RMBLK Image
NET9RMBLK

APC Black Rackmount SurgeArrest 9 Outlet 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Black Rackmount SurgeArrest 9 Outlet 120V
    Includes
    Cord management rails , Plug pull protectors , Rack Mounting brackets , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , Mexico , United States
    Output
    Number of Outlets
    9
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    4.57 meters
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    2770 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    90.0 dB
    Peak Current Normal Mode
    26 kA
    Peak Current Common Mode
    40.0 kA
    Let Through Voltage Rating
    40
    Physical
    Net Weight
    2.19 kg
    Maximum Height
    44.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    146.0 mm
    Shipping Weight
    2.77 kg
    Shipping Height
    70.0 mm
    Shipping Width
    483.0 mm
    Shipping Depth
    343.0 mm
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    15 x 10 x 21 inches
    Master Carton Weight
    13.14 kg
    SCC Codes
    1073130424862 7
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CSA , UL 1283 , UL 1449 , UL Listed
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest Rack-mount 120 V (Manual) (Version 1)
    9-outlet Rack-Mount SurgeArrest 120 V (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    CSA NRTL certificate for CORD SETS - Cord connected Multiple Receptacle Extension Boxes-Certified to US Standards (Version 2)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 776.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 602.2 KB
    Date 1/28/19
    Size 147.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /