Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric NET7NJ Image
Discontinued

Schneider Electric NET7NJ Image
Discontinued

Network SurgeArrest 7 Outlet w/Net Japan 100V

Show more characteristics >
NET7NJ_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Network SurgeArrest 7 Outlet w/Net Japan 100V
    Includes
    30 cm Network patch cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    10.0 A
    Surge Protection and Filtering
    Surge energy rating
    680 Joules
    eP Joule Rating
    3420 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    90.0 dB
    Peak Current Normal Mode
    17.5 kA
    Peak Current Common Mode
    11.0 kA
    NM Surge Response Time (ns)
    5.0 NS
    Data Line Protection
    RJ45 10/100 Base-T Ethernet protection
    Data Lines Protected
    (multi-line only)
    1-8
    Let Through Voltage Rating
    40
    Physical
    Net Weight
    0.9 kg
    Maximum Height
    51.0 mm
    Maximum Width
    108.0 mm
    Maximum Depth
    267.0 mm
    Shipping Weight
    1.11 kg
    Shipping Height
    51.0 mm
    Shipping Width
    185.0 mm
    Shipping Depth
    324.0 mm
    Master Carton Units
    12.0
    Master Carton Weight
    33.6 lbs
    SCC Codes
    10731304007927
    Color
    Beige
    Units per Pallet
    384.0
    Environmental
    Operating Environment
    0 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    Dentori T-mark
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    --
    UL 1449 TVSS Rating
    330
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest Professional SurgeArrest: Network, Personal, Professional, 7-Port 100 V (Sheet) (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.