Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EVlink Residential
Schneider Electric NCA19310 Image

NCA19310

Schneider Electric NCA19310 Image
NCA19310

EVlink Residential - wall-mounted - 11 kW - attached cable T2 - charging station

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product name
    EVlink residential
    product or component type
    Charging station
    poles description
    3P + N
    mounting mode
    Wall-mounted
    offer type
    Standard
    nominal output power
    11 kW
    Number of charge point
    0
    Number of charge point
    Attached cable T2
    Complementary
    [Us] rated supply voltage
    400 V AC 50/60 Hz
    earthing system
    TN
    TT
    control type
    1 white buttonfunction : stop
    1 white buttonfunction : start
    local signalling
    1 red LEDfunction : fault
    8 green LEDfunction : on charge
    1 green LEDfunction : socket connected
    1 green LEDfunction : power ON
    1 LEDfunction : stop
    height
    323 mm
    width
    242 mm
    depth
    100 mm
    product weight
    5 kg
    standards
    IEC 61851-1
    IEC 61851-22
    product certifications
    CE
    CB
    Environment
    IP degree of protection
    IP41 IEC 60529
    IK degree of protection
    IK08 IEC 62262
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    0...2000 m
    relative humidity
    0...93 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1307  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Dutch
    Instruction sheet
    Date
    Size
    Add to My Documents
    EVlink Residential - ACT1 - ACT2 Instruction sheet (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    EVlink Residential charging station - EoLi (Version 2.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    EVlink Residential_Electric Vehicle charging station - PEP (Version 2.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /