Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Habit 21
Schneider Electric MWD082536913 Image

MWD082536913

Schneider Electric MWD082536913 Image
MWD082536913

Marisio Habit-21 - blind cover plate - 1 module - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    product or component type
    Blind cover plate
    colour tint
    White
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of modules
    1 module
    fixing mode
    Clip-in
    material
    PC (polycarbonate)
    surface finish
    Rugous
    projecting depth
    8 mm
    width
    25 mm
    height
    45 mm
    depth
    8 mm
    product weight
    0.007 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /