Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Habit 21
Schneider Electric MWD082456193 Image
Restricted Sales for Services

MWD082456193

Green premium brand logo
Schneider Electric MWD082456193 Image
Restricted Sales for Services
MWD082456193
Green premium brand logo

Marisio Habit-21 - cover frame - 1 gang - 3 modules - sand

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    aesthetic name
    Clasic
    product or component type
    Cover frame
    device presentation
    With fixing frame
    colour tint
    Sand
    provided equipment
    Screws
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    3 modules
    fixing mode
    Screw
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Painted
    embedding depth
    18 mm
    projecting depth
    10 mm
    width
    121 mm
    height
    77 mm
    depth
    28 mm
    net weight
    0.048 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /