Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Habit 21
Schneider Electric MWD082456164 Image

MWD082456164

Schneider Electric MWD082456164 Image
MWD082456164

Marisio Habit-21 - blind cover frame - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Marisio Habit-21
    aesthetic name
    Clasic
    product or component type
    Blind cover
    device presentation
    With fixing frame
    colour tint
    White
    provided equipment
    Screws
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    fixing mode
    Screw
    material
    PC (polycarbonate)
    surface finish
    Glossy
    embedding depth
    18 mm
    projecting depth
    10 mm
    width
    121 mm
    height
    77 mm
    depth
    28 mm
    product weight
    0.058 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1834  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /