Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MWD082046639 Image

View all Habit 21

Habit 21 - MWD082046639

PRO

Schneider Electric MWD082046639 Image
View all Habit 21
Habit 21 - MWD082046639
PRO

Marisio Habit-21 - pushbutton w/ lamp - 1.5 modules - 1-way - 16A 250VAC - brown

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Marisio Habit-21
    product or component type
    Push-button with pilot lamp
    device presentation
    Mechanism
    colour tint
    Brown
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of modules
    1.5 modules
    switch function
    1-way
    actuator
    Push-button
    rated current
    16 A
    [Ue] rated operational voltage
    250 V AC
    fixing mode
    Clip-in
    material
    PC (polycarbonate)
    surface finish
    Rugous
    connections - terminals
    Screw clamp terminal
    AWG gauge
    AWG 12
    embedding depth
    27 mm
    projecting depth
    15 mm
    width
    37 mm
    height
    45 mm
    depth
    42 mm
    product weight
    0.032 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.